Three-Rail Buck Controller for IMVP8

Overview

The NCP81248 contains a two−phase, and two single−phase buckregulator controllers optimized for Intel IMVP8 compatible CPUs.The two−phase controller combines true differential voltagesensing, differential inductor DCR current sensing, input voltagefeed−forward, and adaptive voltage positioning to provide accuratelyregulated power for IMVP8 CPU.The two single−phase controllers make use of onsemi’spatented high performance RPM operation. RPM control maximizestransient response while allowing smooth transitions betweendiscontinuous frequency scaling operation and continuous mode fullpower operation. The single−phase rails have a low offset currentmonitor amplifier with programmable offset compensation for highaccuracy current monitoring.

  • Embedded Systems
  • Vin Range 4.5 V to 25 V
  • Startup into Pre−Charged Loads While Avoiding False OVP
  • Adjustable Vboot (except Rail 3)
  • High Impedance Differential Output Voltage Amplifiers
  • Dynamic Reference Injection
  • Programmable Output Voltage Slew Rates
  • Dynamic VID Feed−Forward
  • Differential Current Sense Amplifiers for Each Phase
  • Switching Frequency Range of 200 kHz – 1.2 MHz
  • Digitally Stabilized Switching Frequency

Tools and Resources

Product services, tools and other useful resources related to NCP81248

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81248MNTXG

Loading...

Active

View__CAD

Pb

A

H

P

QFN-48

1

260

REEL

2500

Yes

Step-Down

1/2

Current/Voltage Mode

4.75

5.25

200 - 1200

$1.7136

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.