Low Voltage Synchronous Buck Controller

Last Shipments

Overview

The NCP81147 is a single phase solution with differential phase current sensing, synchronization input, remote ground power saving operation, and gate drivers to provide accurately regulated power. The adaptive non overlap gate drive and power saving operation circuit provide a low switching loss and high efficiency solution for server, notebook, and desktop systems. A high performance operational error amplifier is provided to simplify compensation of the system. The NCP81147 features also include softstart sequence, accurate overvoltage and over current protection, UVLO for power supply rails, and thermal shutdown.

  • Desktop and Server Systems
  • Internal High Performance Operational Amplifier
  • Supports 5.0 V to 19 V input
  • 5.0 V to 12 v operation
  • Chip enable feature through the OSC pin
  • Integrated MOSFET drivers
  • Guaranteed startup into pre-charged loads
  • Thermal shutdown protection
  • Overvoltage and over current protection
  • Internal softstart / stop
  • Oscillator frequency range of 100 kHz to 1000 kHz
  • Power Saving Mode
  • OCP accuracy, Four re-entry times before latch
  • Lossless differential inductor current sensing
  • Internal High precision current sensing amplifier
  • 20ns Adaptive FET non-overlap time of internal Gate Driver
  • Vout from 0.8V to 3.3V (5V with 12V VCC)
  • Thermally compensated current monitoring
  • Integrated Boost diode with internal Rbst=2.2
  • Load Operation
  • Sync Function
  • Remote Ground Sensing

Tools and Resources

Product services, tools and other useful resources related to NCP81147

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81147MNTXG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

No

Step-Down

1

-

4.5

13.2

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.