Single Synchronous Step Down Controller

Obsolete

Overview

The NCP81045 is a sychronous step down controller for high performance system battery power system. The NCP81045 includes high effeciency PWM controller. A pin is provided to allow two devices in interleaved operation. An internal power good voltage monitor tracks the SMPS output. The NCP81045 features soft start, sequence, UVLO for VCC and switcher, overvoltage protection, overcurrent protection, undervoltage protection and thermal shutdown. The IC package is QFN16.

  • Notebook system power
  • DC-DC Converter
  • 0.8% accuracy 0.8 V Reference
  • 4.5 V to 27 V battery/adapter voltage range
  • Adjustable output voltage range: 0.8 V to 3.3 V
  • Synchronization Interleaving between Two NCP81045s
  • Skip mode for power saving operation at light load
  • Lossless inductor current sensing
  • Programmable transient response enhancement (TRE) control
  • Programmable adaptive voltage positioning (AVP)
  • Input supply feedforward control
  • Internal SoftStart
  • Integrated output discharge (SoftStop)
  • Built-in adaptive gate drivers
  • PGOOD indication
  • Overvoltage, undervoltage and overcurrent protection
  • Thermal shutdown

Tools and Resources

Product services, tools and other useful resources related to NCP81045

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81045MNTXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

No

Step-Down

1

Current/Voltage Mode

4.5

27

300

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.