1/2 Phase Controller

Obsolete

Overview

The NCP5386 is a one- or two-phase buck controller which combines differential voltage and current sensing, and adaptive voltage positioning to power both AMD and Intel processors and chipsets. Dual-edge pulse-width modulation (PWM) combined with inductor current sensing reduces system cost by providing the fastest initial response to transient load events. Dual-edge multi-phase modulation reduces total bulk and ceramic output capacitance required to satisfy transient load-line regulation. A high performance operational error amplifier is provided, which allows easy compensation of the system. The proprietary method of Dynamic Reference Injection (Patented) makes the error amplifier compensation virtually independent of the system response to VID changes, eliminating tradeoffs between overshoot and dynamic VID performance.

  • Processor power on motherboards
  • Chipset power on motherboards
  • DDR power on motherboards
  • Desktop computers
  • Servers
  • Meets Intel VR 10.0 and VR 11.0, and AMD specifications
  • Dual-edge PWM for fastest initial response to transient loading
  • High performance operational error amplifier
  • DAC range from 0.5 V to 1.6 V
  • Phase-to-phase current balancing

Tools and Resources

Product services, tools and other useful resources related to NCP5386

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5386AMNR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

QFN-32

1

260

REEL

2500

No

Buck

1/2

Current/Voltage Mode

4.75

7

100 - 1000

Price N/A

More Details

NCP5386BMNR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

QFN-32

1

260

REEL

2500

No

Buck

1/2

Current/Voltage Mode

4.75

7

100 - 1000

Price N/A

More Details

NCP5386MNR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

QFN-32

1

260

REEL

2500

No

Buck

1/2

Current/Voltage Mode

4.75

7

100 - 1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.