3-In-1 PWM Dual Buck and Linear DDR Power Controller

Obsolete

Overview

The NCP5210, 3-In-1 PWM Dual Buck and Linear DDR Power Controller, is a complete power solution for MCH and DDR memory. This IC combines the efficiency of PWM controllers for the VDDQ supply and the MCH core supply voltage with the simplicity of linear regulator for the VTT termination voltage. This IC contains two synchronous PWM buck controller for driving four external N-Ch FET's to form the DDR memory supply voltage (VDDQ) and the MCH regulator. The DDR memory termination regulator (VTT) is designed to track at the half of the reference voltage with sourcing and sinking current.

  • DDR I and DDR II Memmory and MCH Power Supply
  • Incorporates Synchronous PWM Buck Controllers for VDDQ and VMCH
  • Integrated Power FET's with VTT Regulator Source/Sink up to 2.0A
  • All External Power MOSFET's are N-channel
  • Adjustable VDDQ and VMCH by External Dividers
  • VTT Tracks at Half the Reference Voltage
  • Fixed Switching Frequency of 250 kHz for VDDQ and VMCH
  • Doubled Switching Frequency (500 kHz) for VDDQ Controller in Standby Mode to Optimize Inductor Current Ripple and Efficiency
  • Soft-start Protection for all Controllers
  • Under-Voltage Monitor of Supply Voltages
  • Over-Current Protections for DDQ and VTT Regulators
  • Fully Complies with ACPI Power Sequencing Specifications
  • Short Circuit Protection Prevents Damage to Power Supply Due to Reverse DIMM Insertion
  • Thermal Shutdown
  • 5x6 QFN-20 Package
  • Pb-Free Packages are Available*

Tools and Resources

Product services, tools and other useful resources related to NCP5210

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5210MNR2

Loading...

Obsolete

View__CAD

Pb

A

H

P

DFN-20

1

235

REEL

2500

No

-

1

Voltage Mode

4.5

13.2

250

Price N/A

More Details

NCP5210MNR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

DFN-20

1

260

REEL

2500

No

-

1

Voltage Mode

4.5

13.2

250

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.