Synchronous Buck Controller, Low Voltage, with Light Load Efficiency and Transient Enhancement

Obsolete

Overview

The NCP1589L is a low cost PWM controller designed to operate from a 5 V or 12 V supply. This device is capable of producing an output voltage as low as 0.8 V and converting voltage from as low as 2.5 V. It is easy to operate and provides an optimal level of integration to reduce size and cost of the power supply. It operates in Ramp Pulse Modulation mode for superior load step and release response. In addition to fast transient response, it also includes a 1.5 A gate driver design and light load efficiency features such as adaptive nonoverlap circuitry and diode emulation. It normally operates at a range of 200~500 kHz in continuous current conduction mode, which reduces with current at light load for further power saving. Protection features include programmable overcurrent protection, output overvoltage and undervoltage protection and input undervoltage lockout.

  • Graphics Cards
    Desktop Computers
    Servers / Networking
    DSP & FPGA Power Supply
    DCDC Regulator Modules
  • VCC Range from 4.5 V to 13.2 V
    Adjustable Operating frequency
    Boost Pin Operates to 35 V
    Ramp Pulse Modulation Control
    Precision 0.8 V Internal Reference
    Adjustable Output Voltage
    Internal 1.5 A Gate Drivers
    Input Under Voltage Lockout
    Programmable Current Limit
    Adaptive Diode Mode Emulation in Light Load
    This is a PbFree Device

Tools and Resources

Product services, tools and other useful resources related to NCP1589L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP1589LMNTWG

Loading...

Obsolete

View__CAD

Pb

A

H

P

DFN-10

1

260

REEL

3000

No

Step-Down

-

-

4.5

13.2

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.