Low Voltage Synchronous Buck Controller

Obsolete

Overview

The NCP1586 is a low cost PWM controller designed to operate from a 5V or 12V supply. This device is capable of producing an output voltage as low as 0.8V. This 8 pin device provides an optimal level of integration to reduce size and cost of the power supply. The NCP1586 provides a 1A gate driver design and an internally set 275kHz oscillator. In addition to the 1A gate drive capability, other efficiency enhancing features of the gate driver include adaptive non overlap circuitry. The NCP1586 also incorporates an externally compensated error amplifier and a capacitor programmable soft start function. Protection features include programmable short circuit protection and under voltage lockout.

  • Graphics Cards
  • Desktop Computers
  • Servers/Networking
  • DSP and FPGA Power Supply
  • DC-DC Regulator Modules
  • Graphics Cards
  • Desktop Computers
  • Servers/Networking
  • DSP and FPGA Power Supply
  • DC-DC Regulator Modules
  • Input voltage range from 4.5 to 13.2V
  • Voltage Mode PWM Control
  • 0.8V +/- 1% Internal Reference Voltage
  • Adjustable Output voltage
  • Capacitor Programmable Soft-Start
  • Internal 1A Gate Driver
  • Programmable Current Limit

Tools and Resources

Product services, tools and other useful resources related to NCP1586

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP1586DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

-

1

Current/Voltage Mode

4.5

13.2

275

Price N/A

More Details

NCP1586DR2GH

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

-

1

Current/Voltage Mode

4.5

13.2

275

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.