Upto 40V input DCDC PWM controller fixed frequency upto 100khz

Last Shipments

Overview

The KA34063A is a monolithic regulator sub System intended for use as DC to DC converter. This device contains a temperature compensated bandgap reference, a duty-cycle control oscillator, driver and high current output switch. It can be used for step down, step-up or inverting switching regulators as well as for series pass regulators.

  • Other Consumer Electronics
  • Operation from 3.0 to 40V input
  • Short circuit current limiting
  • Low standby current
  • Output switch current of 1.5A without externaltransistors
  • Output voltage adjustable
  • Frequency of operation from 100Hz to 100KHz
  • Step-up, step-down or inverting switching regulators

Tools and Resources

Product services, tools and other useful resources related to KA34063

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.