Digital DCX Intermediate Bus Controller with PMBus

Active, Not Rec

Overview

The FD6000 device is a fully digital universal first stage intermediate bus controller. It can generate an output voltage as an exact ratio of the input voltage bus. Full set of telemetry and warnings, faults and protections are also embedded to ensure the maximum safe condition of such high power intermediate bus voltage. All of the required parameters are programmable through the PMBus interface. Maximum flexibility is achieved from the DCX−LLC converters supporting multiple topologies at the secondary sides like half or full bridge, center tap or current doubler. Adding discrete cascode FETs at the secondary side, the controller becomes agnostic of any conversion ratio, energy direction flow, and any input/output absolute voltages. Non−Volatile OTP Memory is included to store custom configurations.

  • High-Current Power Distribution for Cloud and Datacenter
  • High-Voltage Fixed Ratio Power Distribution
  • Intermediate Bus for Industrial, Telecom, and Networking Applications
  • Cloud Datacenter Servers
  • Industrial, Telecom, and Data Networking Equipment
  • General Purpose Fixed Input Voltage Output Voltage Ratio
  • Any Input Output Voltage Ratio
  • Multiple Secondary Side Topologies: Full Bridge, Half Bridge, Center Tap, Current Doubler
  • PMBus 1.3 Configuration and Monitoring
  • Fast Analog Overcurrent Protection
  • DCX ZVS and ZCS Operations
  • Full Telemetry Data
  • Fault Management

Tools and Resources

Product services, tools and other useful resources related to FD6000MNTXG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

FD6000MNTXG

Loading...

Active, Not Rec

View__CAD

Pb

A

H

P

QFN-32

1

260

REEL

2500

No

Step-Up/Step-Down

~NA~

Current/Voltage Mode

3.1

5.5

~NA~

$2.9333

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.