6Pin Green-Mode PWM Controller for Flyback Converter, 65KHz

Obsolete

Overview

A highly integrated PWM controller, FAN6863 provides several features to enhance the performance of flyback converters. To minimize standby power consumption, a proprietary Green Mode provides off-time modulation to continuously decrease the switching frequency under light-load conditions. Under zero-load conditions, the power supply enters Burst Mode, which completely shuts off PWM output. Output restarts just before the supply voltage drops below the UVLO lower limit. Green Mode enables power supplies to meet international power conservation requirements.
The FAN6863 is designed for SMPS and integrates a frequency-hopping function that helps reduce EMI emission of a power supply with minimum line filters. The built-in synchronized slope compensation provides proprietary sawtooth compensation for constant output power limit over universal AC input range. The gate output is clamped at 13.5V to protect the external MOSFET from over-voltage damage.
Other protection functions include SENSE pin Short-Circuit Protection (SSCP), VDD Over-Voltage Protection (OVP), and Over-Temperature Protection (OTP). For OTP, an external NTC thermistor can be applied to sense the ambient temperature. When VDD OVP or OTP is activated, an internal latch circuit latches off the controller.

  • Notebook PC
  • Wireless LAN Access Point/Router
  • External AC-DC Merchant Power Supply - Wireless Communications
  • DVD
  • STB
  • Low Standby Power: Under 0.1W
  • Low Startup Current: 8µA
  • Low Operating Current at Green Mode: 600µA
  • Peak-Current Mode Operation with Cycle-by-Cycle Current Limiting
  • PWM Frequency Continuously Decreasing with Burst Mode at Light Loads
  • VDD Over-Voltage Protection (OVP)
  • Constant Output Power Limit (Full AC Input Range)
  • Internal Latch Circuit (FAN6863L) for OVP, OTP
  • SENSE Pin Short-Circuit Protection (SSCP)
  • Fixed PWM Frequency (65KHz) with Frequency Hopping
  • Feedback Open-Loop Protection: 60ms Delay
  • GATE Output Maximum Voltage Clamp: 13.5V
  • Soft-Start Time: 5ms
  • Soft Driving for EMI Improvement
  • Internal OTP Sensor with Hysteresis
  • Full Range Frequency Hopping
  • GATE Driving Capability: 400mA

Tools and Resources

Product services, tools and other useful resources related to FAN6863R

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

FAN6863RTY

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23-6

1

260

REEL

3000

No

-

-

-

15

17

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.