mWSaver™ PWM Controller for Flyback Converter, 65KHz, X-Cap discharge

Obsolete

Overview

The FAN6757 is a next-generation Green Mode PWM controller with innovative mWSaver™ technology, which dramatically reduces standby and no-load power consumption, enabling conformance to worldwide Standby Mode efficiency guidelines.
An innovative AX-CAP® method minimizes losses in the EMI filter stage by eliminating X-cap discharge resistors while meeting IEC61010-1 safety requirements.
Protections ensure safe operation of the power system in various abnormal conditions. A proprietary frequency-hopping function decreases EMI emission. Built-in synchronized slope compensation allows more stable Peak-Current-Mode control over a wide range of input voltage and load conditions. The proprietary internal line compensation ensures constant output power limit over the entire universal line voltage range.
Requiring a minimum number of external components, FAN6757 provides a basic platform that is well suited for cost-effective flyback converter designs that require extremely low standby power consumption.

  • This product is general usage and suitable for many different applications.
  • Single-Ended Topologies, such as Flyback and Forward Converters
  • mWSaver™ Technology
  • Achieves Low No-Load Power Consumption: <30 mW at 230 VAC (EMI Filter Loss Included)
  • Eliminates X Capacitor Discharge Resistor Loss with AX-CAP® Technology
  • Linearly Decreases Switching Frequency to 23 kHz
  • Burst Mode Operation at Light-Load Condition
  • 500 V High-Voltage JFET Startup Circuit to Eliminate Startup Resistor Loss
  • Highly Integrated with Rich Features
  • Proprietary Frequency Hopping to Reduce EMI
  • High-Voltage Sampling to Detect Input Voltage
  • Peak-Current-Mode Control with Slope Compensation
  • Cycle-by-Cycle Current Limiting with Line Compensation
  • Leading-Edge Blanking (LEB)
  • Built-In 7 ms Soft-Start
  • Brown-In/Brownout Recovery
  • Advanced Protections
  • VDD Under-Voltage Lockout (UVLO)
  • Internal Overload / Open-Loop Protection (OLP)
  • Over-Temperature Protection (OTP)
  • VDD Over-Voltage Protection (VDD OVP)
  • Current-Sense Short-Circuit Protection (SSCP)

Tools and Resources

Product services, tools and other useful resources related to FAN6757

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

FAN6757MRMX

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Flyback

1

Current Mode

16

18

65

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.