Green-Mode PWM Controller for Flyback Converter, 65KHz, Brown In/Out Protection

Obsolete

Overview

The highly integrated FAN6754A PWM controller provides several features to enhance the performance of flyback converters. To minimize standby power consumption, a proprietary green-mode function provides off-time modulation to continuously decrease the switching frequency under light-load conditions.
Under zero-load and very light-load conditions, FAN6754A saves PWM pulses by entering deep burst mode. This burst mode function enables the power supply to meet international power conservation requirements.
FAN6754A integrates a frequency-hopping function internally to reduce EMI emission of a power supply with minimum line filters. Built-in synchronized slope compensation is accomplished by proprietary HV monitor to adjust VLimit for constant output power limit over universal AC input range. The gate output is clamped at 13V to protect the external MOSFET from over-voltage damage.
Other protection functions include AC input brownout protection with hysteresis, SENSE pin short-circuit protection, and VDD over-voltage protection. For overtemperature protection, an external NTC thermistor can be applied to sense the external switcher’s temperature. When VDD OVP or OTP are activated, an internal latch circuit is used to latch-off the controller. The latch mode is reset when the VDD supply is removed.
FAN6754A is available in an 8-pin SOP package.

  • Notebook PC
  • LCD Monitor
  • LCD TV
  • High-Voltage Startup
  • AC Input Brownout Protection with Hysteresis• Monitor HV to Adjust VLimit
  • Low Operating Current: 1.5mA
  • Linearly Decreasing PWM Frequency to 22KHz
  • Frequency Hopping to Reduce EMI Emission
  • Fixed PWM Frequency: 65KHz
  • Peak-Current-Mode Control
  • Cycle-by-Cycle Current Limiting
  • Leading-Edge Blanking (LEB)
  • Internal Open-Loop Protection
  • GATE Output Maximum Voltage Clamp: 13V
  • VDD Under-Voltage Lockout (UVLO)
  • VDD Over-Voltage Protection (OVP)
  • Programmable Over-Temperature Protection (OTP)
  • Open-Loop Protection (OLP); Restart for MR, Latch for ML
  • Internal Latch Circuit (OVP, OTP)
  • Built-in 8ms Soft-Start Function
  • SENSE Short-Circuit Protection (SSCP)

Tools and Resources

Product services, tools and other useful resources related to FAN6754WAMR

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

FAN6754WAMRMY

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Flyback

1

Current Mode

16

18

65

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.