Green-Mode PWM Controller for Flyback Converter, 65KHz, Brown In/Out Protection

Obsolete

Overview

The highly integrated FAN6604 PWM controller provides several features to enhance the performance of flyback converters. To minimize standby power consumption, a proprietary Green-Mode function provides off-time modulation to continuously decrease the switching frequency under light-load conditions.
Under zero-load and very light-load conditions, FAN6604 saves PWM pulses by entering "deep" Burst Mode. Burst Mode enables the power supply to meet international power conservation requirements.
FAN6604 also integrates a frequency-hopping function that helps reduce EMI emission of a power supply with minimm line filters. The built-in synchronized slope compensation helps achieve stable peak-current control. Add in current limit to keep constant output power over universal AC input range. The gate output is clamped at 13 V to protect the external MOSFET from over-voltage damage.
Other protection functions include AC input brownout protection with hysteresis, sense pin short-circuit protection, and VDD over-voltage protection. For over-temperature protection, an external NTC thermistor can be applied to sense the external switcher’s temperature. When VDD OVP or OTP are activated, an internal latch circuit is used to latch-off the controller. The Latch Mode is reset when the VDD supply is removed.
FAN6604 is available in an 8-pin SOP package.

  • LCD Monitor
  • LCD TV
  • Motion Control - Industrial Motor
  • High-Voltage Startup
  • AC Input Brownout Protection with Hysteresis
  • Line Compensation by Current Limit
  • Low Operating Current: 1.5 mA
  • Linearly Decreasing PWM Frequency to 22 kHz with Cycle Skipping
  • Frequency Hopping to Reduce EMI Emission
  • Fixed PWM Frequency: 65 kHz
  • Peak-Current-Mode Control
  • Cycle-by-Cycle Current Limiting
  • Leading-Edge Blanking (LEB)
  • Internal Open-Loop Protection
  • GATE Output Maximum Voltage Clamp: 13 V
  • VDD Under-Voltage Lockout (UVLO)
  • VDD Over-Voltage Protection (OVP)
  • Internal Latch Circuit (OVP, OTP)
  • Programmable Over-Temperature Protection (OTP)
  • SENSE Short-Circuit Protection (SSCP)
  • Open-Loop Protection (OLP); Restart for FAN6604MRMX, Latch for FAN6604MLMX
  • Built-in 8 ms Soft-Start Function

Tools and Resources

Product services, tools and other useful resources related to FAN6604

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

FAN6604MLMX

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Flyback

1

Current Mode

16

18

65

Price N/A

More Details

FAN6604MRMX

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Flyback

1

Current Mode

16

18

65

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.