6Pin Green-Mode PWM Controller for Flyback Converter, 65KHz

Obsolete

Overview

A highly integrated PWM controller, FAN6602R provides several features to enhance the performance of flyback converters. To minimize standby power consumption, a proprietary Green Mode provides off-time modulation to continuously decrease the switching frequency under light-load conditions. Under zero-load conditions, the power supply enters Burst Mode, which completely shuts off PWM output. Output restarts just before the supply voltage drops below the Under-Voltage Lockout (UVLO) lower limit. Green Mode enables power supplies to meet international power conservation requirements.The FAN6602R is designed for SMPS and integrates a frequency-hopping function that helps to reduce EMI emission of a power supply with minimum line filters. To compensate the power limit variation over universal input range, a current limit (VLIMIT) adaptively keeps the power limit substantially constant. The gate output is clamped at 13.5 V to protect the external MOSFET from over-voltage damage.Other protection functions include VDD Over-Voltage Protection (OVP), and Over-Temperature Protection (OTP). For OTP, an external NTC thermistor can be applied to sense the ambient temperature.

  • DVD
  • External AC-DC Merchant Power Supply - Wireless Communications
  • Notebook PC
  • STB
  • Wireless LAN Access Point/Router
  • Low Startup Current: 8 µA
  • Low Standby Power: Under 0.1 W
  • Low Operating Current in Green Mode: 600 µA
  • PWM Frequency Continuously Decreasing with Cycle Skipping and Burst Mode at Light Loads
  • Fixed PWM Frequency (65 kHz) with Frequency Hopping
  • Full Range Frequency Hopping
  • Peak-Current Mode Operation with Cycle-by-Cycle Current Limiting
  • Constant Output Power Limit (Full AC Input Range)
  • VDD Over-Voltage Protection (OVP)
  • Feedback Open-Loop Protection: 60 ms Delay
  • Internal OTP Sensor with Hysteresis
  • Gate Output Maximum Voltage Clamp: 13.5 V
  • Gate Driving Capability: 400 mA
  • Soft-Start Time: 6 ms
  • Soft Driving for EMI Improvement

Tools and Resources

Product services, tools and other useful resources related to FAN6602R

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

FAN6602RM6X

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

No

Flyback

1

Current Mode

15

17

65

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.