Battery Fuel Gauge for 1-Cell Lithium-Ion/Polymer (Li+) [Smart Lib Gauge] with reset for battery packs

Lifetime

Overview

LC709209F is a Fuel Gauge(in other words, Fuel Gauge IC, Gas Gauge, Battery Monitor or Battery Gauge) for 1-Cell(1series N parallel) Lithium-Ion/Polymer batteries. It is part of our Smart LiB Gauge family of Fuel Gauges which measure the battery RSOC (Relative State Of Charge) using its unique algorithm called HG−CVR2. The HG−CVR2 algorithm provides accurate RSOC information even under unstable conditions (e.g. changes of battery; temperature, loading, aging and self−discharge). An accurate RSOC contributes to the operating time of portable devices. The Fuel Gauge feature of the HG−CVR2 algorithm makes it highly applicable in various applications. The device can immediately start battery measurement by setting a few parameters after battery insertion, without the need for long learning cycles that can complicate the application development process.

  • Battery Management for portable and wireless applications
  • Wearables
  • Smartphones / PDA devices
  • Portable headsets
  • Wireless handsets
  • USB-related devices
  • Portable game players
  • Battery Packs
  • High accuracy gauging
  • Low power consumption
  • Stable gauging
  • Small footprint
  • Alarm function: RSOC / Voltage / Temperature
  • Battery lifetime measurement
  • I2C interface(up to 400kHz supported)
  • Start Gauging Immediately Stand−Alone

Tools and Resources

Product services, tools and other useful resources related to LC709209F

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Battery Type

Number of Cells Charged

Interface

VDD Min (V)

VDD Max (V)

IDD (µA)

Tolerance (%)

TA Min (°C)

TA Max (°C)

Reference Price

LC709209FXE-01TBG

Loading...

Lifetime

View__CAD

Pb

A

H

P

WLCSP12, 1.48x1.91x0.51

1

260

REEL

5000

No

Li-Ion/Polymer

1

I2C

2.5

5

2

2

-40

85

$1.1733

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.