Battery Fuel Gauge for 1-Cell Lithium-Ion/Polymer (Li+) [Smart Lib Gauge] with low-power 2 µA operation

Overview

LC709204F is a Fuel Gauge(in other words, Gas Gauge, Battery Monitor or Battery Gauge) for 1-Cell Lithium-Ion/Polymer batteries. It is a member of our Smart LiB Gauge family of Fuel Gauges that use a unique algorithm called HG-CVR2 to accurately measure a battery's RSOC (Relative State of Charge) even under unstable conditions such as changes in battery temperature, loading, aging and self-discharge. The HG-CVR2 algorithm can be easily configured to begin taking battery measurements by setting up a few parameters after battery insertion, reducing complexity in the development process. LC709204F also includes SOH reporting and multiple integrated alarm functions to support battery safety.

  • Battery Management for portable and wireless applications
  • Wearables
  • Portable headsets
  • Smartphones / PDA devices
  • Wireless handsets
  • Portable game players
  • USB-related devices
  • High accuracy gauging
  • Low power consumption
  • Stable gauging
  • Small footprint
  • Alarm function: RSOC / Voltage / Temperature
  • Battery lifetime measurement
  • Multi-thermistor support
  • I2C interface(up to 400kHz supported)

Tools and Resources

Product services, tools and other useful resources related to LC709204F

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Battery Type

Number of Cells Charged

Interface

VDD Min (V)

VDD Max (V)

IDD (µA)

Tolerance (%)

TA Min (°C)

TA Max (°C)

Reference Price

LC709204FXE-01TBG

Loading...

Lifetime

View__CAD

Pb

A

H

P

WLCSP12, 1.48x1.91x0.51

1

260

REEL

5000

No

Li-Ion/Polymer

1

I2C

2.5

5

2

2

-40

85

$0.9315

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.