Secondary Side Synchronous Rectification Driver with Dual Supply

Overview

 The NCP4307 is high performance driver tailored to control a synchronous rectification MOSFET in switch mode power supplies. Thanks to its high performance drivers and versatility, it can be used in various topologies such as DCM or CCM flyback, quasi resonant flyback, active clamp flyback and forward.  Self-supply capability and dual VCC pin option optimizes designs for wide VOUT range applications, such as USB PD, and can be configured for high side or low side operation.

  • USB PD
  • High Density SMPS
  • USB PD Adapters
  • SMPS
  • Precise True Secondary Zero Current Detection
  • Dual Supply Pins
  • Self Supply
  • Positive dV/dt detection
  • Light load detection

Tools and Resources

Product services, tools and other useful resources related to NCP4307

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC Max (V)

Vref Typ (V)

ICC Max (A)

TA Min (°C)

TA Max (°C)

Reference Price

NCP4307AASNT1G

Loading...

Active

View__CAD

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

35

4.7

7.5E-4

-40

125

$0.3153

More Details

NCP4307FASNT1G

Loading...

Active

View__CAD

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

35

4.7

7.5E-4

-40

125

$0.3153

More Details

NCP4307FBSNT1G

Loading...

Active

View__CAD

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

35

8.9

7.5E-4

-40

125

$0.3153

More Details

NCP4307WASNT1G

Loading...

Active

View__CAD

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

35

4.7

7.5E-4

-40

125

$0.3153

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.