Compact Secondary-Side Synchronous Rectifier Control and USB Type-C Control

Obsolete

Overview

FAN6292CMX is a highly integrated secondary-side synchronous rectifier controllers with Type-C control. The adaptive dead time control algorithm minimizes the body diode conduction of SR MOSFET while guaranteeing stable and robust SR operation against noise and disturbance caused by the circuit parasitic. When pair with FAN1080, PSR controller, FAN6292CMX can execute functions that are more valuable. Dynamic Response Enhancement (DRE) awakes primary controller quickly during load transient thus improves voltage dip. FAN6292C are also source only USB Type-C controllers which are optimized for mobile gadget power and general power adapters. It supports standard 3A VBUS current level is compatible as a load switch, and helps to reduce BOM cost.

  • Travel Adapter
  • Power of IoT Devices
  • Digital Camera Adapter
  • Mobile Phone Travel Adapter
  • Digital Camera Adapter
  • Power of IoT Device
  • Type-C Control for Standard 3 A VBUS Current
  • N-Channel MOSFET Control as a Type-C Load Switch
  • Internal Synchronous Rectifier Control Circuit
  • Protections for Safe Operation; Output Under-Voltage-Protection
  • SOP8 Tiny Package

Tools and Resources

Product services, tools and other useful resources related to FAN6292CMX

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC Max (V)

Vref Typ (V)

ICC Max (A)

TA Min (°C)

TA Max (°C)

Reference Price

FAN6292CMX

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

3

260

REEL

2500

No

20V

-

-

-40°C

125°C

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.