CrCM PFC Controller

Favorite

Overview

The FAN7529 is an active power factor correction (PFC) controller for boost PFC applications that operates in critical conduction mode (CRM). It uses the voltage mode PWM that compares an internal ramp signal with the error amplifier output to generate MOSFET turn-off signal. Because the voltage-mode CRM PFC controller does not need rectified AC line voltage information, it saves the power loss of the input voltage sensing network necessary for the current-mode CRM PFC controller. FAN7529 provides many protection functions, such as over-voltage protection, open-feedback protection, over-current protection, and under-voltage lockout protection. The FAN7529 can be disabled if the INV pin voltage is lower than 0.45V and the operating current decreases to 65µA. Using a new variable on-time control method, THD is lower than the conventional CRM boost PFC ICs.

  • Low Total Harmonic Distortion (THD)
  • Precise Adjustable Output Over-Voltage Protection
  • Open-Feedback Protection and Disable Function
  • Zero Current Detector
  • 150µs Internal Start-up Timer
  • MOSFET Over-Current Protection
  • Under-Voltage Lockout with 3.5V Hysteresis
  • Low Start-up (40µA) and Operating Current (1.5mA)
  • Totem Pole Output with High State Clamp
  • +500/-800mA Peak Gate Drive Current
  • 8-Pin DIP or 8-Pin SOP

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :