CrM Boot PFC and High Frequency Quasi-Resonant Flyback Controller

Active

Overview

The NCP1945 is a combination IC which integrates power factor correction (PFC) and quasi−resonant flyback functionality for designing high-performance off-line USB-PD and USB Type-C power converters.
The NCP1945 has optimized circuitry for a Boost PFC with features to ensure near-unity power factor while optimizing efficiency at all loads. The PFC operates in critical conduction mode (CrM) until the power drops below a threshold level at which time innovative Valley Synchronized Frequency Fold-back (VSFF) method is used. Using the VSFF the PFC stage enters the discontinuous conduction mode (DCM) with a dead-time which increases as the load decreases (frequency foldback) reducing switching losses.
The NCP1945 also supports a quasi-resonant (QR) current-mode flyback stage featuring proprietary valley-lockout circuitry to ensure stable valley switching down to the 6th valley, then transitions to frequency foldback mode to reduce switching losses. When the load decreases further, the NCP1945 QR section enters skip mode to manage the power delivery with special minimum peak current modulation circuitry. The minimum peak current modulation circuitry reduces the switching frequency quickly improving light load performance with high frequency designs. The QR circuitry automatically senses reflected output voltage and adjusts features or optimal performance including minimum peak current in light loads, current limiting circuitry to ensure a constant output current limit regardless of programmed output voltage, or nameplate output power.
To help ensure converter ruggedness, the NCP1945 implements several key protective features such as internal brownout detection, a non-dissipative Overpower Protection (OPP) for constant maximum output power regardless of input voltage, a latched over voltage and NTC-ready overtemperature protection through a dedicated pin, and line removal detection to safely discharge the X2 capacitors when the line is removed.

  • Off Line Power Supply
  • High Density Adapter
  • Industrial Power Supply
  • USB PD
  • Adapter
  • LED Driver
  • PFC ON/Off control by external signal & VOUT/IOUT sensing information
  • PFC Follower Boost Capability
  • +500 kHz high frequency QR operation
  • 150-V Wide Range VCC Architecture
  • Power Excursion Mode (PEM) upto 2X
  • Auto-Tuning Skip
  • Constant Output Current Limit
  • Adaptive Gate Drive

Tools and Resources

Product services, tools and other useful resources related to NCP1945

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

NCP1945AADR2G

Loading...

Active, New

CAD Model

Pb

A

H

P

SOIC-20 NB

1

260

REEL

2500

No

CRM

Variable

Voltage Mode

Step-Up/Step-Down

Variable

30

500 / 800

17/9

Yes

Yes

Yes

$0.8106

More Details

NCP1945BADR2G

Loading...

Active, New

CAD Model

Pb

A

H

P

SOIC-20 NB

1

260

REEL

2500

No

CRM

Variable

Voltage Mode

Step-Up/Step-Down

Variable

30

500 / 800

17/9

Yes

Yes

Yes

$0.8106

More Details

NCP1945FADR2G

Loading...

Active, New

CAD Model

Pb

A

H

P

SOIC-20 NB

1

260

REEL

2500

No

CRM

Variable

Voltage Mode

Step-Up/Step-Down

Variable

30

500 / 800

17/9

Yes

Yes

Yes

$0.8106

More Details

NCP1945LADR2G

Loading...

Active, New

CAD Model

Pb

A

H

P

SOIC-20 NB

1

260

REEL

2500

No

CRM

Variable

Voltage Mode

Step-Up/Step-Down

Variable

30

500 / 800

17/9

Yes

Yes

Yes

$0.8106

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.