Critical Conduction Mode (CrM) Power Factor Controller, Interleaved

Overview

The NCP1631 is a controller for use in 2-phase interleaved power factor correction pre-converters. Interleaving consists of paralleling two small stages in lieu of a single big stage. This approach has several merits like ease of implementation, ability to use smaller components, and better distribution of heating. These attributes make the interleaved PFC topology attractive to slim form factor applications such as flat panel TVs and ultra-slim notebook adapters. Interleaving can also extend the power range of Critical Conduction Mode, which is an efficient and cost-effective (no need for low trr diodes) operating mode. The NCP1631 operates in Frequency Clamped Critical Conduction mode (FcCrM). The circuit utilizes frequency foldback to linearly decay the clamping frequency as a function of power. As a result, the NCP1631 provides optimized efficiency across the load range. In addition, the NCP1631 drivers exhibit a 180 phase shift for a significantly reduced current ripple, which lowers EMI and reduces the rms current in the bulk capacitor. The NCP1631 incorporates all the features necessary for building robust and compact interleaved PFC stages, with a minimum of external components. Available in SOIC-16 package.

  • Flat panel TVs
  • SMPS
  • Offline appliances requiring power factor correction
  • LCD TV
  • Computer power supplies
  • Servers
  • 180° out of phase operation
  • Frequency foldback at low power
  • Integrated overcurrent protection, overvoltage protection, UVLO, and brown-out protection
  • Frequency clamped critical conduction mode (FcCrM) operation

Tools and Resources

Product services, tools and other useful resources related to NCP1631

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

NCP1631DR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Yes

CRM

Variable

Voltage Mode

Step-Up

Up to 500

20

500 / 500

9.5 - 12

Yes

Yes

YES

$0.8553

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.