Power Factor Controller (PFC)

Active, Not Rec

Overview

The NCP1607 is an active power factor correction controller specifically designed for use as a pre-converter in ac/dc adapters, electronic ballasts, and other medium power off line converters (typically up to 300W). It utilizes Critical Conduction Mode (CRM) to ensure unity power factor across a wide range of input voltages and power levels. The NCP1607 minimizes the number of external components. The integration of comprehensive safety protection features makes it an excellent choice for designing robust PFC stages.

  • Any Power Factor Correction stage typically under 300 W
  • Electronic Ballast
  • LCD TV
  • Plasma TV
  • Desktop PC
  • AC Adapters
  • Pin to Pin Compatible with Industry Standards
  • Programmable Overvoltage Protection
  • Built-in Under Voltage Protection
  • High Precision Voltage Reference (1.6% over the Supply Voltage
    and Temperature Range)
  • Very Low Startup Current Consumption ( 40 uA)
  • Low Typical Operating Current (2.1 mA)
  • +500 mA / -800 mA Totem Pole Gate Driver

Tools and Resources

Product services, tools and other useful resources related to NCP1607

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

NCP1607BDR2G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

CRM

Variable

Voltage Mode

Step-Up

Variable

20

500 / 800

9.5 - 12

Yes

Yes

Yes

$0.2356

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.