650V Integrated Power Switch for 25Watt offline flyback converters

Favorite

Overview

The ON Semiconductor Power Switch (FPS) product family is specially designed for an off-line SMPS with minimal external components. The ON Semiconductor Power Switch (FPS) consist of high voltage power SenseFET and current mode PWM IC. Included PWM controller features integrated fixed oscillator, under voltage lock out, leading edge blanking, optimized gate turn-on/turn-off driver, thermal shut down protection, over voltage protection, and temperature compensated precision current sources for loop compensation and fault protection circuitry. Compared to discrete MOSFET and controller or RCC switching converter solution, a ON Semiconductor Power Switch (FPS) can reduce total component count, design size, weight and at the same time increase efficiency, productivity, and system reliability. It has a basic platform well suited for cost-effective design in either a flyback converter or a forward converter.

  • DVD/Set Top Boxes
  • Precision fixed operating frequency (100/67/50KHz)
  • Low startup current (typ. 100µA)
  • Pulse by pulse current limiting
  • Over load protection
  • Over voltage protecton (Min. 25V)
  • Internal thermal shutdown function
  • Under voltage lockout
  • Internal high voltage sense FET
  • Auto-restart mode

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :