650V Integrated Power Switch for 35Watt offline flyback converters

Obsolete

Overview

The onsemi Power Switch (FPS) product family is specially designed for an off-line SMPS with minimal external components. The onsemi Power Switch (FPS) consist of high voltage power SenseFET and current mode PWM IC. Included PWM controller integrates the fixed frequency oscillator, the under voltage lock-out, the leading edge blanking, the optimized gate turn-on/turn-off driver, the thermal shutdown protection, the over voltage protection, and the temperature compensated precision current sources for the loop compensation and the fault protection circuitry. Compared to discrete MOSFET and PWM controller or RCC solution, a onsemi Power Switch (FPS) can reduce total component count, design size, weight and at the same time increase efficiency, productivity, and system reliability. It has a basic platform well suited for cost-effective design in either a flyback converter or a forward converter.

  • DVD/Set Top Boxes
  • Precision fixed operating frequency (100/67/50kHz)
  • Low start-up current (typ. 100µA)
  • Pulse by pulse current limiting
  • Over current protection
  • Over voltage protecton (Min. 25V)
  • Internal thermal shutdown function
  • Under voltage lockout
  • Internal high voltage sense FET
  • Auto-restart mode

Tools and Resources

Product services, tools and other useful resources related to KA5M0365R

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

┗

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.