650V Integrated Power Switch for 8Watt offline flyback converters

Last Shipments

Overview

The FSQ110 consists of an integrated, current-mode, Pulse Width Modulator (PWM) and an avalanche-rugged 650V SenseFET. It is specifically designed for high-performance off-line Switch-Mode Power Supplies (SMPS) with minimal external components. The integrated PWM controller features include: a fixed-frequency generating oscillator, Under-Voltage Lockout (UVLO) protection, Leading-Edge Blanking (LEB), an optimized gate turn-on/ turn-off driver, Thermal Shutdown (TSD) protection, and temperature-compensated precision current sources for loop compensation and fault protection circuitry. Compared to a discrete MOSFET and controller or RCC switching converter solution, the FSQ110 reduces total component count, design size, and weight while increasing efficiency, productivity, and system reliability. These devices provide a basic platform that is well suited for the design of cost-effective flyback converters.

  • DVD/Set Top Boxes
  • Internal Avalanche-Rugged 650V SenseFET
  • Consumes only 0.65W at 230VAC & 0.3W Load with Burst-Mode Operation
  • Precision Fixed Operating Frequency: 100KHz
  • Internal Start-up Circuit and Built-in Soft-Start
  • Pulse-by-Pulse Current Limiting and Auto-Restart Mode
  • Over-Voltage Protection (OVP), Overload Protection (OLP), Internal Thermal Shutdown Function (TSD)
  • Under-Voltage Lockout (UVLO)
  • Low Operating Current: 3mA
  • Adjustable Peak Current Limit

Tools and Resources

Product services, tools and other useful resources related to FSQ110

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSQ110

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

3000

No

Current Mode

100

-

-

14

650

700

Yes

-

Yes

Yes

-

-

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.