700V Integrated Power Switch with 100kHz frequency and adjustable current limit for 19W offline flyback converters

Last Shipments

Overview

The FSQ0370 consists of an integrated Current Mode Pulse Width Modulator (PWM) and an avalanche rugged 700V SenseFET. It is specifically designed for high-performance offline Switched Mode Power Supplies (SMPS) with minimal external components. The integrated PWM controller features include: a fixed-frequency generating oscillator, Under-Voltage Lockout (UVLO) protection, Leading-Edge Blanking (LEB), an optimized gate turn-on / turn-off driver, Thermal Shutdown (TSD) protection, and temperature-compensated precision current sources for loop compensation and fault protection circuitry.Compared to a discrete MOSFET and controller or RCC switching converter solution, the FSQ0370 reduces total component count, design size, and weight while increasing efficiency, productivity, and system reliability. These devices provide a basic platform that is well suited for the design of cost-effective flyback converters, such as in PC auxiliary power supplies.

  • Desktop PC
  • LCD TV
  • PDP TV
  • Internal Avalanche Rugged 700V SenseFET
  • Consumes Only 0.8W at 230VAC and 0.5W Load with Burst-Mode Operation
  • Precision Fixed Operating Frequency: 100kHz
  • Internal Startup Circuit and Built-in Soft-Start
  • Pulse-by-Pulse Current Limiting, Auto-Restart Mode
  • Over-Voltage Protection (OVP), Overload Protection (OLP), Internal Thermal Shutdown Function (TSD)
  • Under-Voltage Lockout (UVLO)
  • Low Operating Current: 3mA
  • Adjustable Peak Current Limit

Tools and Resources

Product services, tools and other useful resources related to FSQ0370RLA

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSQ0370RLA

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-8 GW

3

250

REEL

1000

No

Current Mode

100

-

-

4

700

1100

Yes

-

Yes

Yes

-

-

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.