650V Integrated Power Switch with Valley Switching control for 16Watt offline flyback converters

Last Shipments

Overview

A Valley Switching Converter generally shows lower EMI and higher power conversion efficiency than a conventional hard-switched converter with a fixed switching frequency. The FSQ-series is an integrated Pulse-Width Modulation (PWM) controller and SenseFET specifically designed for valley switching operation with minimal external components. The PWM controller includes an integrated fixed-frequency oscillator, Under-Voltage Lockout, Leading Edge Blanking (LEB), optimized gate driver, internal soft-start, temperature-compensated precise current sources for loop compensation, and self-protection circuitry. Compared with discrete MOSFET and PWM controller solutions, the FSQ-series reduces total cost, component count, size and weight; while simultaneously increasing efficiency, productivity, and system reliability. This device provides a basic platform that is well suited for cost-effective designs of valley switching fly-back converters.

  • DVD/Set Top Boxes
  • Optimized for Valley Switching (VSC)
  • Low EMI through Variable Frequency Control andInherent Frequency Modulation
  • High Efficiency through Minimum Voltage Switching
  • Narrow frequency Variation Range over Wide Load andInput Voltage Variation
  • Advanced Burst-Mode Operation for Low StandbyPower Consumption
  • Pulse-by-Pulse Current Limit
  • Various Protection functions: Over Load Protection(OLP), Over Voltage Protection (OVP), AbnormalOver Current Protection (AOCP), Internal ThermalShutdown (TSD)
  • Under Voltage Lock Out (UVLO) with Hysteresis
  • Internal Start-up Circuit
  • Internal High-Voltage Sense FET (650V)
  • Built-in Soft-Start (15ms)

Tools and Resources

Product services, tools and other useful resources related to FSQ0265RN

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSQ0265RLX

Loading...

Last Shipments

View__CAD

Pb

A

H

P

PDIP-8 GW

3

250

REEL

1000

No

Current Mode

Variable

-

-

5

650

1200

Yes

-

Yes

Yes

-

-

No

Price N/A

More Details

FSQ0265RN

Loading...

Obsolete

View__CAD

Pb

A

H

P

PDIP-8

NA

0

TUBE

3000

No

Current Mode

Variable

-

-

5

650

1200

Yes

-

Yes

Yes

-

-

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.