1000V Integrated Power Switch with Line OVP and no bias winding for 9Watt offline flyback converters

Last Shipments

Overview

The FSL4110LR is an integrated pulse width modulation (PWM) controller and 1000 V avalanche rugged SenseFET specifically designed for high input voltage offline Switching Mode Power Supplies (SMPS) with minimal external components. VCC can be supplied through integrated high-voltage power regulator without auxiliary bias winding.
The integrated PWM controller includes a fixed-frequency oscillator, Under-Voltage Lockout (UVLO), Leading-Edge Blanking (LEB), optimized gate driver, soft-start, temperature-compensatedprecise current sources for loop-compensation, and variable protection circuitry.
Compared with a discrete MOSFET and PWM controller solution, the FSL4110LR reduces total cost, component count, PCB size, and weight; while simultaneously increasing efficiency, productivity, and system reliability. This device provides a basic platform for cost-effective design of a flyback converter.

  • Industrial Motor
  • Motion Control - Industrial Motor
  • Set Top Boxes
  • Smart Grid
  • Uninterruptible Power Supply
  • Built-in Avalanche Rugged 1000 V SenseFET
  • Precise Fixed Operating Frequency: 50 kHz
  • VCC can be supplied from either bias-winding or self-biasing.
  • Soft Burst-Mode Operation Minimizing Audible Noise
  • Random Frequency Fluctuation for Low EMI
  • Pulse-by-Pulse Current Limit
  • Various Protection Functions: Overload Protection (OLP), Over-Voltage Protection (OVP), Abnormal Over-Current Protection (AOCP), Internal Thermal Shutdown (TSD) with Hysteresis. Under-Voltage Lockout (UVLO) and Line Over-Voltage Protection (LOVP) with Hysteresis.
  • Built-in Internal Startup and Soft-Start Circuit
  • Fixed 1.6 s Restart Time for Safe Auto-Restart Mode of All Protections

Tools and Resources

Product services, tools and other useful resources related to FSL4110LR

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSL4110LRLX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP7 MINUS PIN 6 GW

3

250

REEL

1000

No

Current Mode

50

-

-

10

1000

520

Yes

-

Yes

Yes

Yes

-

-

Price N/A

More Details

FSL4110LRN

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

3000

No

Current Mode

50

-

-

10

1000

520

Yes

-

Yes

Yes

Yes

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.