650V Integrated Power Switch for 48Watt offline flyback converters

Obsolete

Overview

The FSDM0465RB is an integrated Pulse Width Modulator (PWM) and SenseFET specifically designed for high performance offline Switch Mode Power Supplies (SMPS) with minimal external components. This device is an integrated high voltage power switching regulator which combines a rugged avalanche, SenseFET with a current mode PWM control block. The PWM controller includes integrated fixed frequency oscillator, under voltage lockout, leading edge blanking (LEB), optimized gate driver, internal soft start, temperature compensated precise current sources for a loop compensation and self protection circuitry. Compared with a discrete MOSFET and PWM controller solution, the PWM/FSDMRB can reduce total cost, component count, size and weight, while simultaneously increasing efficiency, productivity, and system reliability. This device provides a basic platform well suited for cost-effective designs of flyback converters.

  • Internal Avalanche Rugged SenseFET
  • Advanced Burst-Mode Operation Consumes Under One W at 240VAC&0.5W Load
  • Precision Fixed Operating Frequency (66kHz)
  • Internal Start-up Circuit
  • Improved Pulse by Pulse Current Limiting
  • Over Voltage Protection (OVP): Auto-Restart
  • Over Load Protection (OLP): Auto-Restart
  • Internal Thermal Shutdown (TSD): Auto-Restart
  • Under Voltage Lock Out (UVLO) with Hysteresis
  • Low Operating Current (2.5mA)
  • Built-in Soft Start

Tools and Resources

Product services, tools and other useful resources related to FSDM0465RB

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSDM0465RBWDTU

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-6

NA

0

TUBE

400

No

-

-

-

-

2.2

650

1800

Yes

-

No

Yes

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.