700V Integrated Power Switch for 13Watt offline flyback converters, 100kHz, Brown In/Out Protection

Obsolete

Overview

The highly integrated FSBH-series consists of an integrated current-mode Pulse Width Modulator (PWM) and an avalanche-rugged 700V SenseFET. It is specifically designed for high-performance offline Switch Mode Power Supplies (SMPS) with minimal external components.
The integrated PWM controller features include a proprietary green-mode function that provides off-time modulation to linearly decrease the switching frequency at light-load conditions to minimize standby power consumption. To avoid acoustic-noise problems, the minimum PWM frequency is set above 18kHz. This green-mode function enables the power supply to meet international power conservation requirements. The PWM controller is manufactured using the BiCMOS process to further reduce power consumption. The FSBH-series turns off some internal circuits to improve power saving when VFB is lower than 1.6V, which allows an operating current of only 2.5mA.
The FSBH-series has built-in synchronized slope compensation to achieve stable peak-current-mode control. The proprietary external line compensation ensures constant output power limit over a wide AC input voltage range, from 90VAC to 264VAC.
The FSBH-series provides many protection functions. In addition to cycle-by-cycle current limiting, the internal open-loop protection circuit ensures safety when an open-loop or output short occurs. PWM output is disabled until VDD drops below the VTH-OLP, then the controller starts up again. As long as VDD exceeds 28V, the internal OVP circuit is triggered.
Compared with a discrete MOSFET and controller or RCC switching converter solution, the FSBH-series reduces total component count, design size, and weight; while increasing efficiency, productivity, and system reliability. These devices provide a basic platform that is well suited for design of cost-effective flyback converters, such as in PC auxiliary power supplies.

  • Desktop PC
  • LCD TV
  • PDP TV
  • Brownout Protection with Hysteresis
  • Built-In 5ms Soft-Start Function
  • Internal Avalanche Rugged 700V SenseFET
  • No Acoustic Noise During Light-Load Operation
  • High-Voltage Startup
  • Linearly Decreasing PWM Frequency to 18KHz
  • Peak-Current-Mode Control
  • Cycle-By-Cycle Current Limiting
  • Leading-Edge Blanking (LEB)
  • Synchronized Slope Compensation
  • Internal Open-Loop Protection
  • VDD Under-Voltage Lockout (UVLO)
  • VDD Over-Voltage Protection (OVP)
  • Internal Auto-Restart Circuit (OVP, OTP)
  • Constant Power Limit (Full AC Input Range)
  • VIN Pin for Pull-HIGH Latch function and Pull-LOW Auto-Recovery Protection
  • Internal OTP Sensor with Hysteresis

Tools and Resources

Product services, tools and other useful resources related to FSBH0170A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSBH0170ANY

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

3000

No

Current Mode

100

-

-

8.8

700

800

Yes

-

Yes

Yes

Yes

Yes

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.