Controller, Free Running Quasi-Resonant Current Mode

Favorite

Overview

The NCP1377 combines a true current mode modulator and a demagnetization detector which ensures full borderline / critical Conduction Mode in any load/line conditions together with minimum drain voltage switching (Quasi-Resonant operation). Due to its inherent skip cycle capability, the controller enters burst mode as soon as the power demand falls below a predetermined level. As this happens at low peak current, no audible noise can be heard. For NCP1377, an internal 8.0µs timer prevents the free-run frequency to exceed the 150kHz CISPR-22 EMI starting limit while the skip adjustment capability lets the user select the frequency at which the burst foldback takes place. For NCP1377B, the internal timer duration is reduced to 3.0µs to allow operation at higher frequencies.
The transformer core reset detection is done through an auxiliary winding which, brought via a dedicated pin, also enables fast Over-Voltage Protection (OVP). Once an OVP has been detected, the IC permanently latches-off. The 1377 features a sampling time of 4.5µs whereas it is 1.5µs for the B version.
The NCP1377 also features an efficient protective circuitries which, in presence of an overcurrent condition, disables the output pulses and enters a safe burst mode, trying to re-start. Once the default has gone, the device auto-recovers. Finally an internal 1ms soft-start eliminates the traditional startup stress.

  • AC/DC adapters for notebooks etc.
  • Offline battery chargers
  • Consumer electronics (DVD players, set-top boxes, TVs, etc.)
  • Auxiliary power supplies (USB, appliances, TVs etc.)
  • Free-running borderline / critical mode quasi-resonant operation
  • Latched Over Voltage Protection
  • Auto-recovery short-circuit protection via UVLO crossover
  • External latch triggering, e.g. via over-temperature signal
  • Current-Mode with adjustable Skip-cycle capability
  • Internal 1ms soft-start
  • Internal temperature shutdown
  • Internal Leading Edge Blanking
  • 500mA peak current source/sink capability
  • Under Voltage Lockout level of 12.5V (on) and 7.5V (min)
  • Direct optocoupler connection
  • SPICE models available for TRANsient analysis
  • Internal minimum TOFF
  • Auxiliary power supplies (USB, appliances, TVs etc.)
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1377BD1R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

N

Flyback

Current Mode

Variable

Yes

Yes

No

Yes

Yes

16

500 / 500

Price N/A

More Details

NCP1377BDR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Flyback

Current Mode

Variable

Yes

Yes

No

Yes

Yes

16

500 / 500

Price N/A

More Details

NCP1377BPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Flyback

Current Mode

Variable

Yes

Yes

No

Yes

Yes

16

500 / 500

Price N/A

More Details

NCP1377D1R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

N

Flyback

Current Mode

Variable

Yes

Yes

No

Yes

Yes

16

500 / 500

Price N/A

More Details

NCP1377DR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Flyback

Current Mode

Variable

Yes

Yes

No

Yes

Yes

16

500 / 500

Price N/A

More Details

NCP1377PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Flyback

Current Mode

Variable

Yes

Yes

No

Yes

Yes

16

500 / 500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :