Quasi-Resonant Flyback Controller with Power Excursion Mode

Favorite

Overview

The NCP1343 is a highly integrated quasi−resonant flyback controller suitable for designing high−performance off−line power converters. It features a proprietary valley−lockout circuitry, ensuring stable valley switching. This system works down to the 6th valley and transitions to frequency foldback mode to reduce switching losses. As the load decreases further, the NCP1343 enters quiet−skip mode to manage the power delivery while minimizing acoustic noise. Additionally, the NCP1343 integrates power excursion mode (PEM) to minimize transformer size in designs requiring high transient load capability.

  • AC-DC Adapters
  • Audio Power
  • Notebook Adapters
  • Smart Speakers & Subwoofers
  • Power Excursion Mode (PEM)
  • Minimum Peak Current Modulation for Rapid Frequency Foldback (RFF)
  • Integrated HV Startup with Brownout Protection
  • Valley Switching Operation with Valley Lockout
  • Quiet-Skip Technology

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1343AMDCDBD1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-9 NB

1

260

REEL

2500

F

Flyback

Current Mode

Variable

Yes

9

Yes

No

Yes

30

500 / 800

$0.4728

More Details

NCP1343BADBDEAD1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-9 NB

1

260

REEL

2500

Y

Flyback

Current Mode

Variable

Yes

9

Yes

Yes

Yes

30

500 / 800

$0.4715

More Details

NCP1343ENAAEBBD1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-9 NB

1

260

REEL

2500

F

Flyback

Current Mode

Variable

Yes

9

Yes

No

Yes

30

500 / 800

$0.4715

More Details

NCP1343FNAAABCD1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-9 NB

1

260

REEL

2500

F

Flyback

Current Mode

Variable

Yes

9

Yes

No

Yes

30

500 / 800

$0.6021

More Details

Show More

1-25 of 25

Products per page

Jump to :