PWM Controller, Free Running Quasi-Resonant Current Mode

Favorite

Overview

The NCP1338 combines a true current mode modulator and a demagnetization detector which ensures full Borderline/Critical Conduction Mode in any load/line conditions together with minimum drain voltage switching (Quasi-Resonant operation). The transformer core reset detection is done internally, without using any external signal, due to the Soxyless concept. The frequency is internally limited to 130 kHz, preventing the controller from operating above the 150 kHz CISPR-22 EMI starting limit.
By monitoring the feedback pin activity, the controller enters skip mode as soon as the power demand falls below a predetermined level. As each restart is softened by an internal Soft-Skip™, and as the frequency cannot go below 25 kHz, no audible noise can be heard.
The NCP1338 also features an efficient protective circuitry which, in presence of an overcurrent condition, disables the output pulses and enters a safe burst mode, trying to restart. Once the default has gone, the device auto-recovers. Also included is a bulk voltage monitoring function (known as brown-out protection), an adjustable overpower compensation, and a VCC OVP. The Fault Timer is reset by any of these conditions, to ensure that the controller immediately restarts when the condition disappear. Finally, an internal 4.0 ms Soft-Start eliminates the traditional startup stress. NCP1338 can be used in applications where the VCC supply voltage is delivered by an external dc voltage source.

NCP1338 vs NCP1337: When a BO condition is applied, both controllers stop. When the BO condition is removed, NCP1337 doesn't restart if the fault timer has timed out; whereas NCP1338 always restarts (if Vcc is higher than 12 V).

  • Ac-dc Adapters for Notebooks, etc.
  • Offline Battery Chargers
  • Auxiliary Power Supplies (USB, Appliances, TVs, etc.)
  • Consumer Electronics (DVD Players, Set-Top Boxes, TVs, etc.)
  • Current-Mode
  • Auto-Recovery Short-Circuit Protection Independent of Auxiliary Voltage
  • Overvoltage Protection
  • Brown-Out Protection
  • Two Externally Triggerable Fault Comparators (one for a disable function, and the other for a permanent latch)
  • Internal 4.0 ms Soft-Start
  • 500 mA Peak Current Drive Sink Capability
  • 130 kHz Max Frequency
  • Internal Leading Edge Blanking
  • Internal Temperature Shutdown
  • Direct Optocoupler Connection
  • Dynamic Self-Supply with Levels of 12 V (On) and 10 V (Off)
  • SPICE Models Available for TRANsient and AC Analysis
  • Pb-Free Device
  • Free-Running Borderline/Critical Mode Quasi-Resonant Operation
  • Soft-Skip Mode with Minimum Switching Frequency for Standby

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1338DR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

N

Flyback

Current Mode

Variable

Yes

Yes

Yes

Yes

Yes

20

500 / 500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :