Offline Quasi-Resonant PWM Controller with Power Limit Control

Favorite

Overview

The FAN604P incorporates Quasi-Resonant (QR) control with proprietary Valley Switching with a limited frequency variation. QR switching provides high efficiency by reducing switching losses while Valley Switching with a limited frequency variation bounds the frequency band to overcome the inherent limitation of QR switching. FAN604P burst mode operation with extremely low operating current (300μA) and significantly reduces standby power consumption to meet the most stringent efficiency regulations such as Energy Star’s 5-Star Level and CoC Tier II specifications. FAN604P includes several user configurable features aimed at optimizing efficiency, EMI and protections. FAN604P has a wide blanking frequency range that improves light load efficiency. It incorporates user configurable power limit reference (PLR), which allows controlling the maximum output power from primary-ide, thereby optimizing transformer design to improve the overall efficiency. It also includes several rich programmable protection features such as over-voltage protection (OVP), under-voltage protection (UVP) and externally triggered shutdown protection (SD).

  • This product is general usage and suitable for many different applications.
  • Travel Adapter
  • Smart Speaker Power
  • IoT Power
  • Quasi-Resonant Switching Operation with Wide Blanking Time Range
  • mWSaver® Technology for Ultra Low Standby Power Consumption (<20 mW)
  • Programmable Over-Temperature-Protection through External NTC Resistor
  • Built-In and User Configurable Over-Voltage Protection (OVP), Under-Voltage, Protection (UVP) and Over-Temperature Protection (OTP)
  • Programmable Power Limit (PLR) allows control output power accurately
  • Forced and Inherent Frequency Modulation of Valley Switching for Low EMI Emissions and Common Mode Noise

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :