PFC and Flyback Controller for Flat Panel TVs

Obsolete

Overview

This combination IC integrates the primary side control blocks - power factor correction (PFC) and flyback controllers with sequencing circuitry - necessary to implement a compact highly efficient Flat Panel TV Switched Mode Power Supply.
The PFC controller exhibits near-unity power factor while operating in Critical Conduction Mode (CrM) with an internal frequency clamp. The circuit incorporates all the features necessary for building a robust and compact PFC stage while minimizing the number of external components.
The fixed-frequency current-mode flyback controller features a proprietary Soft-Skip™ mode combined with frequency foldback allowing excellent efficiency during light load conditions while achieving very low standby power consumption. Soft-Skip™ dramatically reduces the risk of acoustic noise, therefore allowing the use of inexpensive transformers and capacitors in the clamping network. Frequency jittering and ramp compensation make this controller and excellent fit for converters where ruggedness and components cost are the key constraints.

  • Flat TV power supplies
  • LCD TV
  • Inverter Enable Output
  • Shutdown Pin to Disable IC
  • Go To Standby Input
  • PFC Skip Mode
  • Programmable Overvoltage/Undervoltage Protection
  • Flyback Frequency Jittering
  • Flyback Frequency Foldback
  • Timer-Based Overload Protection with Auto-Recovery
  • Flyback Soft-Skip

Tools and Resources

Product services, tools and other useful resources related to NCP1927

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1927DR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

Flyback

Current Mode

0.065

Yes

Yes

Yes

No

Yes

30

800 / 800

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.