Controller, High Performance Resonant Mode

Last Shipments

Overview

The NCP1395A/B offers everything needed to build a reliable and rugged resonant mode power supply. Its unique architecture includes a 1 MHz Voltage Controller Oscillator whose control mode brings flexibility when an ORing function is a necessity, e.g. in multiple feedback paths implementations. Protections featuring various reaction times, e.g. immediate shutdown or timer-based event, brown-out, broken opto-coupler detection etc., contribute to a safer converter design, without engendering additional circuitry complexity. An adjustable deadtime also helps lowering the shoot-through current contribution as the switching frequency increases.
Finally, an on-board operational transconductance amplifier allows for various configurations, including constant output current working mode or traditional voltage regulation.

  • LCD/Plasma TV Converters
  • High Power Ac--Dc Adapters for Notebooks
  • Industrial and Medical Power Sources
  • Offline Battery Chargers
  • High Frequency Operation from 50 kHz up to 1.0 MHz
  • Selectable Minimum Switching Frequency with ±3% Accuracy
  • Timer-Based Input with Auto-Recovery Operation for Delayed Event Reaction
  • Adjustable Deadtime from 150 ns to 1.0 µs
  • Startup Sequence via an Adjustable Soft--Start
  • Brown-Out Protection for a Simpler PFC Association
  • Latched Input for Severe Fault Conditions, e.g. Overtemperature or OVP
  • Enable Input for Immediate Event reaction or Simple ON/OFF Control
  • Operational Transconductance Amplifier (OTA) for Multiple Feedback Loops
  • Low Startup Current of 300 µA max
  • Common Collector Optocoupler Connection

Tools and Resources

Product services, tools and other useful resources related to NCP1395

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1395ADR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

Half-Bridge

Voltage Mode

1000

Yes

Yes

Yes

Yes

Yes

20

180 / 180

Price N/A

More Details

NCP1395APG

Loading...

Obsolete

View__CAD

Pb

A

H

P

PDIP-16

1

260

TUBE

25

No

Half-Bridge

Voltage Mode

1000

Yes

Yes

Yes

Yes

Yes

20

180 / 180

Price N/A

More Details

NCP1395BDR2G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

Half-Bridge

Voltage Mode

1000

Yes

Yes

Yes

Yes

Yes

20

180 / 180

Price N/A

More Details

NCP1395BPG

Loading...

Obsolete

View__CAD

Pb

A

H

P

PDIP-16

1

260

TUBE

25

No

Half-Bridge

Voltage Mode

1000

Yes

Yes

Yes

Yes

Yes

20

180 / 180

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.