Controller, Quasi-Resonant Current Mode, with Overpower Compensation

Obsolete

Overview

The NCP1337 combines a true current mode modulator and a demagnetization detector which ensures full Borderline/Critical Conduction Mode in any load/line conditions together with minimum drain voltage switching (Quasi−Resonant operation). The transformer core reset detection is done internally, without using any external signal, due to the Soxyless concept. The frequency is internally limited to 130 kHz, preventing the controller to operate above the 150 kHz CISPR−22 EMI starting limit.
By monitoring the feedback pin activity, the controller enters skip mode as soon as the power demand falls below a predetermined level. As each restart is softened by an internal soft−skip™, and as the frequency cannot go below 25 kHz, no audible noise can be heard.
The NCP1337 also features an efficient protective circuitry which, in presence of an overcurrent condition, disables the output pulses and enters a safe burst mode, trying to restart. Once the default has gone, the device auto−recovers. Also included is a bulk voltage monitoring function (known as brown−out protection), an adjustable overpower compensation, and a VCC OVP. The controller immediately restarts after any of these conditions, unless the fault timer has timed out. Finally, an internal 4.0 ms soft−start eliminates the traditional startup stress.

NCP1338 vs NCP1337: When a BO condition is applied, both controllers stop. When the BO condition is removed, NCP1337 doesn't restart if the fault timer has timed out; whereas NCP1338 always restarts (if Vcc is higher than 12 V).

  • AC-DC Adapters for Notebooks, etc.
  • Offline Battery Chargers
  • Auxiliary Power Supplies (USB, Appliances, TVs, etc.)
  • Consumer Electronics (DVD Players, Set-Top Boxes, TVs, etc.)
  • Valley switching/QuasiResonant Operationn
  • Current-Mode with Overpower Compensation
  • Soft-skip Mode with Minimum Switching Frequency for Standby
  • Auto-Recovery Short-Circuit Protection Independent of Auxiliary Voltage
  • Overvoltage Protection
  • Brown-Out Protection
  • Two Externally Triggerable Fault Comparators (one for a disable function, and the other for a permanent latch)
  • Internal 4.0 ms Soft-Start
  • 500 mA Peak Current Drive Sink Capability
  • 130 kHz Max Frequency
  • Internal Leading Edge Blanking
  • Internal Temperature Shutdown
  • Direct Optocoupler Connection
  • Dynamic Self-Supply with Levels of 12 V (On) and 10 V (Off)
  • SPICE Models Available for TRANsient and AC Analysis
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to NCP1337

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1337DR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-7

1

260

REEL

2500

No

Flyback

Current Mode

Variable

Yes

Yes

Yes

Yes

Yes

20

500 / 500

Price N/A

More Details

NCP1337PG

Loading...

Obsolete

View__CAD

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

Flyback

Current Mode

Variable

Yes

Yes

Yes

Yes

Yes

20

500 / 500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.