PWM Controller, Current Mode, for Forward and Flyback Applications

Overview

The NCP1252 controller offers everything needed to build cost effective and reliable ac-dc switching supplies dedicated to ATX power supplies or any forward application. Thanks to the use of an internally fixed timer, NCP1252 detects an output overload without relying on the auxiliary Vcc. A Brown-Out input offers protection against low input voltages and improves the converter safety. Finally, the SOIC-8 package saves PCB space and represents a solution of choice in cost sensitive project.

  • Power supplies for PC silver boxes
  • Ac-dc adapter converter
  • Game Adapter
  • Flyback and Forward Application
  • Desktops
  • Peak current mode control
  • Adjustable switching frequency
  • Latched primary overcurrent protection with 10 ms fixed delay
  • Adjustable soft start timer
  • Auto recovery brown out detection
  • Extended Vcc range up to 28 V with auto recovery UVLO
  • Internal 160 ns leading edge blanking
  • Frequency jittering
  • Adjustable internal ramp compensation
  • +500 mA / -800 mA Source/Sink current driver capability
  • Skip cycle operation in light/no load operation
  • SOIC-8 package

Tools and Resources

Product services, tools and other useful resources related to NCP1252

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

┗

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1252ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

Flyback

Forward

Current Mode

Up to 500

Yes

9 to 10

Yes

Yes

Yes

28

500 / 800

$0.3087

More Details

NCP1252APG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

Flyback

Forward

Current Mode

Up to 500

Yes

9 to 10

Yes

Yes

Yes

28

500 / 800

Price N/A

More Details

NCP1252BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

Flyback

Forward

Current Mode

Up to 500

Yes

9 to 10

Yes

Yes

Yes

28

500 / 800

$0.3391

More Details

NCP1252CDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

Flyback

Forward

Current Mode

Up to 500

Yes

9 to 10

Yes

Yes

Yes

28

500 / 800

$0.3087

More Details

NCP1252DDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

Flyback

Forward

Current Mode

Up to 500

Yes

9 to 10

Yes

Yes

Yes

28

500 / 800

$0.362

More Details

NCP1252EDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

Flyback

Forward

Current Mode

Up to 500

Yes

9 to 10

Yes

Yes

Yes

28

500 / 800

$0.2981

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.