Controller, Fixed Frequency, Current Mode, Dual OCP for Flyback Converters

Active, Not Rec

Overview

The NCP1240 is a new fixed−frequency current−mode controller featuring Dynamic Self−Supply. This function greatly simplifies the design of the auxiliary supply and the VCC capacitor by activating the internal startup current source to supply the controller during start-up, transients, latch, stand-by etc. This device contains a special HV detector which detects the application unplug from the ac input line and triggers the X2 discharge current. This HV structure allows the brown-out detection as well. It features a timer-based fault detection that ensures the detection of overload and an adjustable compensation to help keep the maximum power independent of the input voltage. Due to frequency foldback, the controller exhibits excellent efficiency in light load condition while still achieving very low standby power consumption. Internal frequency jittering, ramp compensation, and a versatile latch input make this controller an excellent candidate for the robust power supply designs. A dedicated Off mode allows to reach the extremely low no load input power consumption via “sleeping” whole device and thus minimize the power consumption of the control circuitry. The NCP1240 differentiates itself from the rest of the fixed frequency flyback controllers with active X2 discharge and HV start up by implementing a Dual-Level Overcurrent protection. For some applications (e.g. limited power supplies), it is necessary that the controller maintains regulation while it has detected a first level of overload. This is to authorize a transient peak power higher than the maximum continuous output power.This product is IEC60950 compliant. Please see the test report and certification in the Conformance report section below.

  • AC-DC Adapters
  • Notebook Computers
  • Frequency foldback and skip mode
  • Timer-based overload protection with latched (A version) or auto-recovery (B version) operation
  • High-voltage startup with dynamic self supply
  • Integrated brown-out detection
  • Frequency Modulation
  • Adjustable overpower protection
  • Timer based Dual-Level Overcurrent protection

Tools and Resources

Product services, tools and other useful resources related to NCP1240

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1240AD065R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

No

Flyback

Current Mode

65

Yes

9.3

Yes

Yes

Yes

28

500 / 800

Price N/A

More Details

NCP1240AD100R2G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

Yes

Flyback

Current Mode

100

Yes

9.3

Yes

Yes

Yes

28

500 / 800

$0.5227

More Details

NCP1240ED065R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

No

Flyback

Current Mode

65

Yes

9.3

Yes

Yes

Yes

28

500 / 800

Price N/A

More Details

NCP1240FD065R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

No

Flyback

Current Mode

65

Yes

9.3

Yes

Yes

Yes

28

500 / 800

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.