Offline Quasi-Resonant PWM Controller

Last Shipments

Overview

The FAN6080HMX is an advanced PWM controller aimed at achieving power density of ≥10 W/in3 in universal input range AC/DC flyback isolated power supplies. It incorporates Quasi−Resonant (QR) control with proprietary valley switching. QR switching provides high efficiency by reducing switching losses.FAN6080HMX features MWSAVER® burst mode operation with extremely low operating current (300 A) and significantly reduces standby power consumption to meet the most stringent efficiency regulations such as Energy Star’s 5−Star Level and CoC Tier II specifications.FAN6080HMX includes several features aimed at optimizing efficiency, EMI and protections. FAN6080HMX has a wide blanking frequency range that improves light load efficiency. The maximum operating frequency is optimized to minimize components temperature while maximizing the full load efficiency. The minimum peak current is also set to optimize to balance the standby power consumption and the audio noise. It also includes several rich programmable protection features such as over−voltage protection(OVP) and precise constant output current regulation (CC).FAN6080HMX is available in SOIC8 package.

  • This product is general usage and suitable for many different applications.
  • Travel Adapter
  • Quasi-Resonant Switching Operation with Wide Blanking Time Range
  • Constant Current to Limit the Maximum output Current
  • mWSaver® Technology for Ultra Low Standby Power Consumption (<20 mW)
  • Built-In and User Configurable Over-Voltage Protection (OVP), Under-Voltage, Protection (UVP) and Over-Temperature Protection (OTP)
  • Separate blanking frequency foldback curve
  • High VDD rating of 60V
  • Forced and Inherent Frequency Modulation of Valley Switching for Low EMI Emissions and Common Mode Noise

Tools and Resources

Product services, tools and other useful resources related to FAN6080H

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

FAN6080HMX

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SOIC-8

3

260

REEL

2500

No

Quasi-Resonant

Current Mode

125kHz

Yes

6V

Yes

No

Yes

60V

500 / 500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.