Single Lamp Driver IC

Overview

This ASIC provides up to 350mA of drive current for powering bulbs. The typical application for this part is for use in airbag systems using a type 194 bulb. On-chip diagnostics provide open circuit and short-circuit detection in the output on mode. In addition, the output driver will turn on (sink current) when VCC is low. Faultbar is an active-low output which reports in the output-on mode. Internal pull-up circuitry is provided to ensure the output pin turns on when the Control pin is floating.

  • Fault Detection
    Open Circuit
    Short Circuit
    Over Temperature
  • VCC Sense: Output Turns On with Loss of VCC
  • Low Standby Current
  • Internally Fused Leads in SO-8 Package

Tools and Resources

Product services, tools and other useful resources related to CS1108

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Number of Drivers

VCC Max (V)

V(BR)GSS Max (V)

V(BR)DSS Max (V)

ID Max (A)

rDS(on) Max (Ω)

Tj Max (°C)

Reference Price

CS1108EDF8

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

235

TUBE

98

No

-

5.25

-

-

-

-

-

Price N/A

More Details

CS1108EDFR8

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

235

REEL

2500

No

-

5.25

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.