Single Relay Driver IC

Overview

This ASIC provides up to 350 mA of drive current for driving a relay. On-chip diagnostic features include open and short circuit detection in the on state, duty cycle current limit control, and thermal shutdown. Faults are reported on the Fault lead. Fault is an active-low output. An on-chip zener provides protection from flyback pulses from the relay. Internal pull-down circuitry is provided to ensure the output pin turns off when the Control pin is floating.

  • Fault Detection
    Open Circuit
    Short Circuit
    Overtemperature
  • On-Chip Flyback Protection
  • Low Standby Current
  • Internally Fused Leads in SO-8 Package

Tools and Resources

Product services, tools and other useful resources related to CS1107

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Number of Drivers

VCC Max (V)

V(BR)GSS Max (V)

V(BR)DSS Max (V)

ID Max (A)

rDS(on) Max (Ω)

Tj Max (°C)

Reference Price

CS1107EDF8

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

235

TUBE

98

No

-

5.25

-

-

-

-

-

Price N/A

More Details

CS1107EDFR8

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

235

REEL

2500

No

-

5.25

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.