KNX Transceiver for Twisted Pair Networks - NOT RECOMMENDED FOR NEW DESIGNS

Favorite

Overview

This device is not recommended for new designs. Please consider using the pin-to-pin replacement NCN5121 instead.

The NCN5120 is the first IC from ON Semiconductor's family of KNX transceivers, handling the transmission and reception of data on the bus. It integrates a 20 V regulator and two high efficient DC-DC converters generating a fixed 3.3 V and a selectable 3.3 to 21 V regulated voltage from the bus with 100 mA drive capability each. This transceiver is ideal for high power applications and has been designed to reduce the bill of materials while supporting safe and reliable coupling to the bus thanks to features such as selectable current slope, bus voltage and temperature monitoring.

  • In-home automation
  • Building automation
  • Smart lighting & switches
  • Ventilation and air conditioning
  • Thermostats
  • Alarms and smoke detectors
  • KNX certified EIB transceiver with embedded PHY and MAC layers (TP1-256)
  • KNX communication speed of 9600 Bauds
  • Two high efficient DC-DC converters generating board supply:
    - DC-DC1 : fixed 3.3 V
    - DC-DC2 : adjustable between 3.3 and 21 V
  • 20 V linear regulator
  • Configurable fan-in model (up to 2 virtual nodes) and current slopes
  • Supervision of KNX bus voltage
  • Control and monitoring of the DC-DC converters
  • Configurable amount of repetition
  • Buffering of sent data frames
  • Optional auto acknowledge
  • Supports Analog Mode
  • Supports Sleep Mode
  • Selectable UART/SPI interface and baud rate to Host Controller
  • Comprehensive clocking system
    - Operates with industry standard low cost 16 MHz quartz
    - Can generate 8/16 MHz clock for the external MCU
  • Operating temperature range -25 C to +85 C
  • Household appliances

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCN5120MNTWG

Loading...

Lifetime

CAD Model

Pb

A

H

P

QFN-40

3

260

REEL

3000

N

KNX

9600 baud

1

1

3.13

3.47

~NA~

~NA~

~NA~

$3.1165

More Details

Show More

1-25 of 25

Products per page

Jump to :