USB2.0 Full-Speed, Low-Speed Transceiver with Charger Detection

Overview

The FUSB1500 is a USB2.0 FS/LS transceiver with resistive charger detection. It is compliant with the Universal Serial Bus Specification, Rev. 2.0 (USB2.0).Ideal for portable electronic devices; such as mobile phones, digital still cameras, and personal digital assistants; it allows USB Application Specific ICs (ASICs) and Programmable Logic Devices (PLDs) with power supply voltages from 1.65V to 3.6V to interface with the physical layer of the Universal Serial Bus.The FUSB1500 can be used as a USB device transceiver or a USB host transceiver. It can transmit and receive serial data at both full-speed (12Mbps) and low-speed (1.5Mbps) data rates.The FUSB1500 supports the SE Mode controller interface.

  • Media Tablets
  • Mobile Handsets
  • PMP/MP3 Players
  • Complies with USB2.0 Specification
  • Supports 12Mbps and 1.5Mbps USB2.0 Speeds
  • FUSB1501: Differential Mode Signaling
  • FUSB1500: Single Ended (SE) Mode Signaling
  • Slew-Rate Controlled Differential Data Driver
  • Differential Input Receiver with Wide Common-Mode Range and High Input Sensitivity
  • Stable RCV Output during SE0 Condition
  • Two Single-Ended Receivers with Hysteresis
  • Supports I/O Voltage: 1.65V to 3.6V

Tools and Resources

Product services, tools and other useful resources related to FUSB1500

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.