Industrial HART-protocol modem

Active

Overview

A5191HRT is a single-chip, CMOS modem for use in highway addressable remote transducer (HART) field instruments and masters. The modem and a few external passive components provide all of the functions needed to satisfy HART physical layer requirements including modulation, demodulation, receive filtering, carrier detect, and transmit-signal shaping. The A5191HRT is pin-compatible with the SYM20C15. See the Pin Description and Functional Description sections for details on pin compatibility with the SYM20C15. The A5191HRT uses phase continuous frequency shift keying (FSK) at 1200 bits per second. To conserve power, the receive circuits are disabled during transmit operations and vice versa. This provides the half-duplex operation used in HART communications.

  • Highway Addressable Remote Transducer (HART) field instruments and masters
  • Instrumentation terminals and measurement devices
  • Low power
  • Bell 202 shift frequencies of 1200 Hz and 2200 Hz
  • Single-chip, half-duplex 1200 bits per second FSK modem
  • Transmit-signal wave shaping
  • Receive band-pass filter
  • Meets HART physical layer requirements
  • CMOS compatible

Tools and Resources

Product services, tools and other useful resources related to A5191HRT

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

A5191HRTLG-XTD

Loading...

Last Shipments

CAD Model

Pb

A

H

P

LQFP-32

3

260

JTRAY

250

No

HART

1200 baud

1

1

3

5.5

0.02

670

5.0E-4

Price N/A

More Details

A5191HRTLG-XTP

Loading...

Active

CAD Model

Pb

A

H

P

LQFP-32

3

260

REEL

2500

Yes

HART

1200 baud

1

1

3

5.5

0.02

670

5.0E-4

$4.2665

More Details

A5191HRTNG-XTP

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

3

260

REEL

5000

Yes

HART

1200 baud

1

1

3

5.5

0.02

670

5.0E-4

$2.1505

More Details

A5191HRTPG-XTD

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PLCC-28

3

260

TUBE

37

No

HART

1200 baud

1

1

3

5.5

0.02

670

5.0E-4

Price N/A

More Details

A5191HRTPG-XTP

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PLCC-28

3

260

REEL

750

No

HART

1200 baud

1

1

3

5.5

0.02

670

5.0E-4

$4.2665

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.