Programmable USB Type-C and Power Delivery 3.1 Source Controller with PPS Support

Last Shipments

Overview

The FUSB15101 is a highly integrated USB Power Delivery (PD)
power source controller that can control the opto−coupler in the
secondary side of an AC−DC adapter or a DC−DC port power
regulator.
The FUSB15101 enables a complete solution for USB power
sources through optimized hardware peripherals and complete
open−source embedded firmware all in a compact solution.
It integrates a highly efficient Arm® Cortex®−M0+ processor with
custom designed peripherals to seamlessly support USB PD 3.1 source
applications. The FUSB15101 supports the PPS specification in USB
PD, with a minimum of 3.3 V and a maximum of 21 V output voltage
control. It includes Constant Voltage (CV) and Constant Current Limit
(CL) control blocks, various protection mechanisms and high voltage
tolerance on connector pins.

  • Industrial
  • Consumer
  • Portable & Wireless
  • Industrial Power Supplies
  • USB Charging Ports
  • Power Outlets
  • Fully Programmable and Upgradable Open−source Firmwareproviding API for Customer Specific Device Policy ManagerDevelopment
  • Robust Collection of Peripherals including DACs, ADC, NTCs and NMOS Gate Driver
  • High Voltage Protection on USB-C Connector Pins
  • Programmable Constant Voltage & Current Control with Cable Drop Compenstaion
  • USB PD 3.1 with PPS Support and integrated VCONN support for E-Marked Cables
  • Idle and Sleep Modes to Meet CoC and DoE Requirements
  • Full System Protections: OVP, UVP, OCP, OTP
  • Integrated UART Transceiver

Tools and Resources

Product services, tools and other useful resources related to FUSB15101

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Mode Support

Power Delivery Communication Support

IC Features

Reference Price

FUSB15101MNTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFN-20

1

260

REEL

4000

No

DFP (Source)

Yes

ARM M0+

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.