SIM Card Supply and Level Shifter

Overview

The NCN6010 is a level shifter analog circuit designed to translate the voltages between a SIM Card and an external microcontroller. A built-in DC/DC converter makes the NCN6010 useable to drive any type of SIM card. The device fulfills the GSM 11.11 specification. The external MPU has an access to a dedicated input STOP pin, providing a way to switch off the power applied to the SIM card in case of failure or when the card is removed.

  • Cellular Phone SIM Interface
  • Identification Module
  • Supports 3.0 V or 5.0 V Operating SIM Card
  • Built-in Pull Up Resistor for I/O Pin in Both Directions
  • All Pins are Fully ESD Protected,
    According to GSM Specification
  • Supports 10.0 MHz Clock
  • 6.0 kV ESD Proof on SIM Card Pins
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to NCN6010

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC Min (V)

VCC Max (V)

IT Typ (mA)

II(standby) Max (µA)

fClock Max (MHz)

Reference Price

NCN6010DTB

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

TUBE

96

No

2.7

6

20

2

10

Price N/A

More Details

NCN6010DTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

TUBE

96

No

2.7

6

20

2

10

Price N/A

More Details

NCN6010DTBR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

2.7

6

20

2

10

Price N/A

More Details

NCN6010DTBR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

2.7

6

20

2

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.