Compact Smart Card Interface

Obsolete

Overview

The NCN6000 is an integrated circuit dedicated to the smart card interface applications. The device handles any type of smart card through a simple and flexible microcontroller interface. On top of that, thanks to the builtin chip select pin, several couplers can be connected in parallel. The device is particularly suited for low cost, low power applications, with high extended battery life coming from extremely low quiescent current.

  • E-Commerce Interface
  • ATM Smart Card
  • Pay TV System
  • 100% Compatible with ISO 7816-3 and EMV Standard
  • Wide Battery Supply Voltage Range: 2.7 ≤ Vbat ≤ 6.0 V
  • Programmable CRD_VCC Supply to Cope with either 3.0 V or 5.0 V Card Operation.
  • Built–in DC/DC Converter Generates the CRD_VCC Supply with a Single External Low Cost Inductor only, providing a High Efficiency Power Conversion.
  • Full Control of the Power Up/Down Sequence Yields High Signal Integrity on both the Card I/O and the Signal Lines
  • Programmable Card Clock Generator
  • Built-in Chip Select Logic allows Parallel Coupling Operation
  • ESD Protection on Card Pins (8.0 kV, Human Body Model)
  • Fault Monitoring includes Vbatlow and Vcclow, providing Logic Feedback to External CPU
  • Card Detection Programmable to Handle Positive or Negative Going Input
  • Built-in Programmable CRD_CLK Stop Function Handle both High or Low State
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to NCN6000

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC Min (V)

VCC Max (V)

IT Typ (mA)

II(standby) Max (µA)

fClock Max (MHz)

Reference Price

NCN6000DTB

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

No

2.7

6

5

15

40

Price N/A

More Details

NCN6000DTBG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

No

2.7

6

5

15

40

Price N/A

More Details

NCN6000DTBR2

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

2.7

6

5

15

40

Price N/A

More Details

NCN6000DTBR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

2.7

6

5

15

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.