Power Management and Interface IC for Smartcard Readers and Couplers

Obsolete

Overview

The MC33560 is an interface IC for smartcard reader/writer applications. It enables the management of any type of smart or memory card through a simple and flexible microcontroller interface. Moreover, several couplers can be coupled in parallel, thanks to the chip select input pin (pin #5). The MC33560 is particularly suited to low power and portable applications because of its power saving features and the minimum of external parts required. Battery life is extended by the wide operating range and the low quiescent current in stand by mode. A highly sophisticated protection system guarantees timely and controlled shutdown upon error conditions.

  • 100% Compatible with ISO 7816-3 Standard
  • Wide Battery Supply Voltage Range: 1.8V < VBAT < 6.6V
  • Programmable Vcc Supply for 3V or 5V Card Operation
  • Power Management for Very Low Quiescent Current in Stand By Mode (30mA max)
  • Microprocessor Wake-up Signal Generated Upon Card Insertion
  • Self Contained DC/DC Converter to Generate Vcc using a Minimum of Passive Components
  • Controlled Power Up/Down Sequence for High Signal Integrity on the Card I/O and Signal Lines
  • Programmable Card Clock Generator
  • Chip Select Capability for Parallel Coupler Operation
  • High ESD Protection on Card Pins (4kV, Human Body Model)
  • Fault Monitoring VBATlow, VCClow and ICClim
  • All Card Outputs Current Limited and Short Circuit Protected
  • Tested Operating Temperature Range: -25°C to +85°C

Tools and Resources

Product services, tools and other useful resources related to MC33560

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

┗

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC Min (V)

VCC Max (V)

IT Typ (mA)

II(standby) Max (µA)

fClock Max (MHz)

Reference Price

MC33560DTB

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-24

1

235

TUBE

62

No

1.8

6.6

12.5

30

20

Price N/A

More Details

MC33560DTBR2

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-24

1

235

REEL

2500

No

1.8

6.6

12.5

30

20

Price N/A

More Details

MC33560DTBR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-24

3

260

REEL

2500

No

1.8

6.6

12.5

30

20

Price N/A

More Details

MC33560DW

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-24

1

235

TUBE

30

No

1.8

6.6

12.5

30

20

Price N/A

More Details

MC33560DWR2

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-24

1

235

REEL

1000

No

1.8

6.6

12.5

30

20

Price N/A

More Details

MC33560DWR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-24

3

260

REEL

1000

No

1.8

6.6

12.5

30

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.