High Speed 10MBit/s Logic Gate Optocoupler

Active

Overview

The 6N137M, HCPL2601M, HCPL2611M single-channel and HCPL2630M, HCPL2631M dual-channel optocouplers consist of a 850 nm AlGaAS LED, optically coupled to a very high speed integrated photo-detector logic gate with a strobable output. This output features an open collector, permitting wired OR outputs. The coupled parameters are guaranteed over the temperature range of -40°C to +85°C. A maximum input signal of 5mA providew a minimum output sink current of 13mA (fan out of 8).
An internal noise shield provides superior common-mode rejection of typically 10kV/µs. The HCPL2601M and HCPL2631M has a minimum CMR of 5kV/µs. The HCPL2611M has a minimum CMR of 10kV/µs.

  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Power Supply
  • Very high speed – 10 MBit/s
  • Superior CMR – 10 kV/µs
  • Fan-out of 8 over -40°C to +85°C
  • Logic gate output
  • Strobable output
  • Wired OR-open collector
  • U.L. recognized (File # E90700, Vol. 2)

Tools and Resources

Product services, tools and other useful resources related to HCPL2601M

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Rate (Mbps)

VCC (Max) (V)

VCC (Min) (V)

Channels

IFT (Max) (mA)

VOL (Max) (V)

ICCL (Max) (mA)

tPHL (Max) (ns)

tPLH (Max) (ns)

PWD (Max) (ns)

CMR (Max) (kV/µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

HCPL2601M

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

No

10 Mb/s

5.5

4.5

1

5

0.6

13

100

100

35

5

5000

-40

100

Price N/A

More Details

HCPL2601SDM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

NA

0

REEL

1000

No

10 Mb/s

5.5

4.5

1

5

0.6

13

100

100

35

5

5000

-40

100

$0.8062

More Details

HCPL2601SM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

NA

0

BLKBG

1000

No

10 Mb/s

5.5

4.5

1

5

0.6

13

100

100

35

5

5000

-40

100

$0.5747

More Details

HCPL2601TVM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

No

10 Mb/s

5.5

4.5

1

5

0.6

13

100

100

35

5

5000

-40

100

$0.5711

More Details

HCPL2601VM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

No

10 Mb/s

5.5

4.5

1

5

0.6

13

100

100

35

5

5000

-40

100

$0.5711

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.